IESNA:LM-63-2002
[TEST]P943330
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-735-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]73201
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
6677.4 6635.6 6548 6471.9 6452.9 6460.5 6483.4 6525.2 6563.3 6574.7
6578.5 6635.6 6753.5 6947.5 7271 7727.5 8283 8952.7 9808.7 10828.4
11985.1 13400.5 15116.4 17068.3 19168.5 21424.8 23589.7 24598 23121.7 17867.3
9721.2 2743.3 840.9 498.4 285.4 117.9 0
6677.4 6654.6 6563.3 6487.2 6468.1 6471.9 6494.8 6536.6 6570.9 6582.3
6589.9 6650.8 6764.9 6970.4 7286.2 7746.6 8309.7 8983.1 9862 10881.7
12076.4 13533.6 15318.1 17228.1 19366.4 21679.7 23799 24712.1 22889.6 17467.8
9268.5 2572 814.2 456.6 266.3 106.5 0
6677.4 6647 6559.5 6479.6 6445.3 6449.1 6460.5 6483.4 6498.6 6513.8
6536.6 6601.3 6723.1 6917.1 7236.7 7659 8199.3 8838.5 9664.2 10672.4
11931.8 13507 15356.1 17410.7 19541.4 21801.4 23935.9 25046.9 23696.2 18867.9
11201.3 4132 1103.4 547.9 323.4 125.6 0
6677.4 6631.7 6548 6460.5 6414.9 6403.5 6411.1 6414.9 6414.9 6441.5
6479.6 6551.8 6673.6 6863.8 7137.8 7541.1 8077.6 8732 9557.6 10562.1
11924.2 13552.7 15630.1 17970 20367 22718.4 24913.8 26154.1 25469.3 21900.4
15036.5 7274.8 2191.6 799 388.1 121.8 0
6677.4 6631.7 6551.8 6460.5 6403.5 6392 6399.7 6399.7 6399.7 6430.1
6498.6 6563.3 6666 6829.6 7076.9 7449.8 7990.1 8663.5 9492.9 10550.7
11947 13807.6 16208.4 19050.6 21972.7 24590.4 26702 28041.3 28201.1 26374.8
21032.9 12650.9 5372.4 1369.7 460.4 106.5 0
6677.4 6620.3 6540.4 6449.1 6388.2 6376.8 6388.2 6403.5 6403.5 6433.9
6506.2 6559.5 6639.4 6814.4 7076.9 7449.8 7974.8 8663.5 9508.2 10623
12080.2 14081.5 16767.7 20043.6 23369 26256.9 28372.3 29947.5 30913.9 30297.5
26260.7 18438 8830.9 2773.7 589.7 137 0
6677.4 6631.7 6548 6452.9 6392 6376.8 6384.4 6399.7 6399.7 6430.1
6498.6 6570.9 6673.6 6841 7099.7 7480.2 8012.9 8682.5 9519.6 10577.3
11973.7 13838 16250.3 19050.6 21942.2 24617 26823.8 28360.9 28566.4 26557.4
21516.1 13137.9 5163.1 1331.7 384.3 102.7 0
6677.4 6639.4 6559.5 6464.3 6403.5 6388.2 6399.7 6411.1 6422.5 6452.9
6502.4 6582.3 6711.6 6905.7 7183.4 7567.7 8111.8 8773.8 9599.5 10634.4
12004.1 13731.5 15820.3 18099.4 20431.7 22786.9 25020.3 26272.1 25416 22071.6
15466.5 7434.6 2218.2 833.2 395.7 121.8 0
6677.4 6650.8 6567.1 6475.8 6426.3 6418.7 6433.9 6464.3 6491 6517.6
6551.8 6620.3 6753.5 6962.8 7274.8 7704.7 8241.2 8891.8 9706 10691.5
11939.4 13488 15302.9 17285.2 19355 21592.2 23791.3 24898.5 23734.3 19739.2
12472.1 4900.6 1404 669.6 357.7 144.6 0
6677.4 6658.4 6570.9 6479.6 6437.7 6433.9 6460.5 6513.8 6559.5 6586.1
6612.7 6681.2 6806.8 7019.8 7347 7807.4 8370.5 9051.6 9888.6 10900.7
12072.6 13529.8 15207.7 17091.1 19092.4 21310.6 23422.3 24251.7 22684.2 17608.6
9648.9 2906.9 886.5 449 239.7 95.1 0
6677.4 6654.6 6570.9 6479.6 6437.7 6437.7 6464.3 6513.8 6563.3 6586.1
6608.9 6666 6795.4 6997 7320.4 7769.4 8328.7 9040.2 9881 10839.8
11992.7 13389.1 15059.4 16954.1 18864.1 21082.3 23239.7 24259.3 22935.3 18137.4
10276.7 3230.3 936 487 251.1 87.5 0
